IESNA:LM-63-2002
[TEST]P1071155
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-58)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D530U927-4F0-1E-UDD-WVL-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2318
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
394.5 393.1 392.2 386.4 381.9 375.4 364.1 346.6 333.8 320
300 280.6 267.4 254.1 233.6 211.5 196.4 181.3 158.6 135.2
119.7 104.1 81.9 68 60.7 54.3 45.2 37.7 32.6 28.1
21.8 16.4 13.2 10 5.7 4.5 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
394.5 392.6 388.8 381.5 375.1 366.9 353.5 335.7 322 306.9
285.4 265.4 251.7 238 217.9 198.2 183.5 169.3 148.5 127.4
114.1 101.6 83 68 60.7 54.3 45.8 38.2 33.2 29.1
22.9 17.5 14.3 11.5 7.4 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
394.5 392.6 387 375.7 367 356.9 340.6 322.7 310.3 295.6
273.1 250.6 236.4 221.3 199.8 180 167.2 154.8 136.3 117.5
106.5 96 81.3 69.8 63 57 48.1 40.6 36.1 31.5
25.8 19.8 16.6 13.4 8.6 6.2 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
394.5 395.7 388 375.3 365.7 353.7 335.3 315.3 301.5 287.3
264.9 242.9 228.3 213.1 190.5 168.3 153.2 138.5 117.1 99.3
89.7 83.3 74.3 66.2 61.6 56.6 49.1 42.2 37.6 33.5
26.8 20.8 17.1 13.9 9.1 6 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
394.5 390.3 380.7 367.4 357.8 345.9 327.5 307.5 294.3 279.6
258.2 235.6 221 205.4 182.1 159.3 143.7 127.2 105.3 90.2
82.4 76 67 58.3 53.2 48.2 41.2 35 30.9 27.3
21.8 16.9 13.7 11 6.9 2.8 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
394.5 395.7 388 375.3 365.7 353.7 335.3 315.3 301.5 287.3
264.9 242.9 228.3 213.1 190.5 168.3 153.2 138.5 117.1 99.3
89.7 83.3 74.3 66.2 61.6 56.6 49.1 42.2 37.6 33.5
26.8 20.8 17.1 13.9 9.1 6 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
394.5 392.6 387 375.7 367 356.9 340.6 322.7 310.3 295.6
273.1 250.6 236.4 221.3 199.8 180 167.2 154.8 136.3 117.5
106.5 96 81.3 69.8 63 57 48.1 40.6 36.1 31.5
25.8 19.8 16.6 13.4 8.6 6.2 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
394.5 392.6 388.8 381.5 375.1 366.9 353.5 335.7 322 306.9
285.4 265.4 251.7 238 217.9 198.2 183.5 169.3 148.5 127.4
114.1 101.6 83 68 60.7 54.3 45.8 38.2 33.2 29.1
22.9 17.5 14.3 11.5 7.4 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
394.5 393.1 392.2 386.4 381.9 375.4 364.1 346.6 333.8 320
300 280.6 267.4 254.1 233.6 211.5 196.4 181.3 158.6 135.2
119.7 104.1 81.9 68 60.7 54.3 45.2 37.7 32.6 28.1
21.8 16.4 13.2 10 5.7 4.5 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
394.5 392.6 388.8 381.5 375.1 366.9 353.5 335.7 322 306.9
285.4 265.4 251.7 238 217.9 198.2 183.5 169.3 148.5 127.4
114.1 101.6 83 68 60.7 54.3 45.8 38.2 33.2 29.1
22.9 17.5 14.3 11.5 7.4 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
394.5 392.6 387 375.7 367 356.9 340.6 322.7 310.3 295.6
273.1 250.6 236.4 221.3 199.8 180 167.2 154.8 136.3 117.5
106.5 96 81.3 69.8 63 57 48.1 40.6 36.1 31.5
25.8 19.8 16.6 13.4 8.6 6.2 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
394.5 395.7 388 375.3 365.7 353.7 335.3 315.3 301.5 287.3
264.9 242.9 228.3 213.1 190.5 168.3 153.2 138.5 117.1 99.3
89.7 83.3 74.3 66.2 61.6 56.6 49.1 42.2 37.6 33.5
26.8 20.8 17.1 13.9 9.1 6 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
394.5 390.3 380.7 367.4 357.8 345.9 327.5 307.5 294.3 279.6
258.2 235.6 221 205.4 182.1 159.3 143.7 127.2 105.3 90.2
82.4 76 67 58.3 53.2 48.2 41.2 35 30.9 27.3
21.8 16.9 13.7 11 6.9 2.8 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
394.5 395.7 388 375.3 365.7 353.7 335.3 315.3 301.5 287.3
264.9 242.9 228.3 213.1 190.5 168.3 153.2 138.5 117.1 99.3
89.7 83.3 74.3 66.2 61.6 56.6 49.1 42.2 37.6 33.5
26.8 20.8 17.1 13.9 9.1 6 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
394.5 392.6 387 375.7 367 356.9 340.6 322.7 310.3 295.6
273.1 250.6 236.4 221.3 199.8 180 167.2 154.8 136.3 117.5
106.5 96 81.3 69.8 63 57 48.1 40.6 36.1 31.5
25.8 19.8 16.6 13.4 8.6 6.2 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
394.5 392.6 388.8 381.5 375.1 366.9 353.5 335.7 322 306.9
285.4 265.4 251.7 238 217.9 198.2 183.5 169.3 148.5 127.4
114.1 101.6 83 68 60.7 54.3 45.8 38.2 33.2 29.1
22.9 17.5 14.3 11.5 7.4 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
394.5 393.1 392.2 386.4 381.9 375.4 364.1 346.6 333.8 320
300 280.6 267.4 254.1 233.6 211.5 196.4 181.3 158.6 135.2
119.7 104.1 81.9 68 60.7 54.3 45.2 37.7 32.6 28.1
21.8 16.4 13.2 10 5.7 4.5 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
